IESNA:LM-63-2002
[TEST]P1389449
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10670.9
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
76.1 105.4 163.9 313.2 684.9 986.3 1220.4 1416.5 1621.4 1858.5 2159.9 2543.3 3067.2 3959.9 5115.9 6368.6 7808.5 8803.6 
9102.1 8759.7 7978.3 7246.6 6544.2 5677.9 3705.2 1890.7 1003.9 763.9 696.6 684.9 670.2 503.4 248.8 187.3 61.5 23.4 0.0 
76.1 102.4 158.0 321.9 673.1 1000.9 1217.5 1410.7 1618.5 1876.0 2162.9 2540.4 3073.1 3907.2 5142.3 6412.5 7767.6 8768.5 
9137.3 8818.3 8045.6 7325.6 6555.9 5677.9 3793.0 1855.5 1027.3 772.7 699.5 681.9 670.2 506.3 245.8 184.4 61.5 23.4 0.0 
76.1 102.4 152.2 295.6 620.5 945.3 1214.6 1401.9 1621.4 1873.1 2162.9 2546.3 3023.3 3696.5 4840.8 6251.5 7758.8 8830.0 
9292.4 9143.1 8487.5 7846.6 6951.0 5967.6 4378.4 2288.7 1235.1 851.7 720.0 681.9 664.4 602.9 251.7 178.5 73.2 29.3 0.0 
76.1 99.5 146.3 257.6 544.4 857.5 1170.7 1390.2 1600.9 1843.8 2148.2 2461.4 2856.5 3359.9 4229.1 5601.8 7331.5 8847.5 9500.2 
9567.5 9228.0 8824.1 8118.8 6784.2 5183.2 3061.4 1685.8 1044.8 778.5 687.8 646.8 597.1 251.7 161.0 81.9 38.0 0.0 
76.1 99.5 134.6 213.7 433.2 731.7 1053.6 1322.9 1527.8 1776.5 2031.2 2306.3 2654.5 3011.6 3485.7 4337.4 5827.1 7908.0 9459.2 
10000.7 9871.9 9585.1 9529.4 9075.8 7439.8 4826.2 2511.1 1478.0 921.9 658.5 526.8 471.2 289.7 146.3 102.4 55.6 0.0 
76.1 96.6 122.9 178.5 304.4 564.9 860.5 1153.1 1416.5 1627.3 1876.0 2142.4 2405.8 2730.6 3090.6 3573.5 4293.5 5613.5 7881.7 
9795.8 10559.7 10457.2 10106.0 10275.8 10044.6 8824.1 5429.1 2402.8 1126.8 652.7 424.4 324.9 245.8 137.6 114.1 79.0 0.0 
76.1 93.7 111.2 140.5 201.9 327.8 567.8 825.3 1118.0 1396.1 1641.9 1867.3 2133.6 2414.6 2701.4 3076.0 3579.4 4281.8 5309.1 
7024.2 9248.5 10826.0 11297.2 11074.8 10954.8 10972.3 10188.0 7117.8 3125.8 1194.1 480.0 295.6 219.5 175.6 143.4 117.1 0.0 
76.1 87.8 99.5 114.1 140.5 181.5 260.5 406.8 629.2 878.0 1135.6 1425.3 1706.3 1993.1 2274.1 2581.4 2967.7 3430.1 4044.7 4884.7 
6125.7 7700.2 9608.5 11355.7 11777.2 11551.8 11297.2 10428.0 8311.9 4536.4 1952.1 646.8 307.3 234.1 190.2 163.9 0.0 
76.1 87.8 99.5 111.2 134.6 169.8 240.0 371.7 576.6 810.7 1068.3 1343.4 1633.1 1922.9 2209.7 2514.1 2888.7 3333.6 3936.5 4802.8 
5935.4 7436.8 9318.7 11133.3 11788.9 11575.2 11250.4 10448.4 8707.0 5048.6 2218.5 740.5 307.3 240.0 199.0 172.7 0.0 
76.1 84.9 90.7 96.6 102.4 114.1 128.8 158.0 199.0 272.2 392.2 550.2 755.1 968.7 1226.3 1501.4 1814.6 2224.3 2692.6 3289.6 4097.4 
4966.7 6143.2 7524.6 9365.6 10562.6 10047.5 8610.5 6591.0 4463.3 2956.0 1761.9 971.7 468.3 199.0 193.2 0.0 
76.1 79.0 81.9 81.9 81.9 81.9 81.9 81.9 81.9 87.8 93.7 105.4 120.0 143.4 169.8 213.7 275.1 374.6 523.9 752.2 1077.0 1434.1 1835.1 2133.6 
2388.2 2885.8 3637.9 3983.3 3585.3 2821.4 2057.5 1463.4 916.1 345.4 52.7 17.6 0.0 
76.1 79.0 79.0 76.1 76.1 73.2 70.2 67.3 67.3 67.3 67.3 67.3 70.2 73.2 79.0 84.9 99.5 125.8 175.6 254.6 368.8 459.5 462.4 374.6 
319.0 412.7 676.1 998.0 1033.1 772.7 421.4 201.9 81.9 32.2 14.6 8.8 0.0 
76.1 76.1 73.2 70.2 67.3 67.3 61.5 58.5 55.6 55.6 55.6 52.7 52.7 49.8 49.8 49.8 52.7 58.5 76.1 114.1 152.2 155.1 96.6 61.5 43.9 38.0 
32.2 32.2 29.3 26.3 23.4 14.6 11.7 11.7 8.8 8.8 0.0 
76.1 73.2 67.3 61.5 58.5 58.5 52.7 49.8 43.9 38.0 35.1 32.2 29.3 26.3 20.5 17.6 14.6 11.7 11.7 11.7 8.8 5.9 5.9 2.9 2.9 2.9 5.9 5.9 2.9 5.9 5.9 5.9 5.9 
5.9 8.8 8.8 0.0 
76.1 67.3 61.5 55.6 52.7 46.8 41.0 32.2 26.3 23.4 17.6 14.6 8.8 8.8 5.9 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 5.9 5.9 
5.9 0.0 
76.1 64.4 55.6 49.8 46.8 38.0 32.2 23.4 17.6 11.7 8.8 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 5.9 5.9 
0.0 
76.1 61.5 52.7 46.8 41.0 32.2 23.4 17.6 11.7 5.9 2.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 2.9 
0.0 
76.1 61.5 52.7 43.9 38.0 29.3 20.5 14.6 8.8 5.9 2.9 0.0 0.0 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 2.9 
0.0 
76.1 61.5 52.7 43.9 35.1 29.3 17.6 11.7 8.8 2.9 0.0 0.0 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
0.0 
76.1 61.5 52.7 43.9 35.1 29.3 20.5 14.6 8.8 2.9 0.0 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
76.1 61.5 52.7 43.9 38.0 29.3 20.5 14.6 11.7 5.9 5.9 8.8 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 0.0 
0.0 
76.1 61.5 52.7 43.9 35.1 29.3 20.5 14.6 11.7 5.9 5.9 11.7 5.9 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.9 2.9 
0.0 
